R-SPN04 WAY WD DB
Out of stock
Product Id
1SYR011504C0001
4 WAY SPN DB IP 30
More about R-SPN04 WAY WD DB
MRP (Indian Rupees) | 970 |
---|---|
Extended Product Type | R-SPN04 WAY WD DB |
Compatibility | Honora |
Package Gross Weight | 1 kg |
Product Range | Honora |
Invoice Description | 4 WAY SPN DB IP 30 |
Package Height | 205 mm |
Package Length | 80 mm |
Package Width | 160 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review