Distribution Enclosures
R-SPN06 WAY WD DB
₹546.00
Product Id
1SYR011506C0001
6 WAY SPN DB IP 30
More about R-SPN06 WAY WD DB
| MRP (Indian Rupees) | 1050 |
|---|---|
| Extended Product Type | R-SPN06 WAY WD DB |
| Compatibility | Honora |
| Package Gross Weight | 1.2 kg |
| Product Range | Honora |
| Invoice Description | 6 WAY SPN DB IP 30 |
| Package Height | 205 mm |
| Package Length | 80 mm |
| Package Width | 195 mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹546.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹546.00 Free delivery |
Write Your Own Review


