R-SPN08 WAY WD DB
₹603.00
Product Id
1SYR011508C0001
8 WAY SPN DB IP 30
More about R-SPN08 WAY WD DB
MRP (Indian Rupees) | 1160 |
---|---|
Extended Product Type | R-SPN08 WAY WD DB |
Compatibility | Honora |
Package Gross Weight | 1.4 kg |
Product Range | Honora |
Invoice Description | 8 WAY SPN DB IP 30 |
Package Height | 205 mm |
Package Length | 80 mm |
Package Width | 230 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹603.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹603.00
Free delivery
|
|
Write Your Own Review