R-SPN12 WAY MD DB
Product Id
1SYR011612C0001
12 WAY SPN DB IP 43 with metal Door
More about R-SPN12 WAY MD DB
MRP (Indian Rupees) | 2310 |
---|---|
Extended Product Type | R-SPN12 WAY MD DB |
Compatibility | Honora |
Package Gross Weight | 3 kg |
Product Range | Honora |
Invoice Description | 12 WAY SPN DB IP 43 with metal Door |
Package Height | 230 mm |
Package Length | 102 mm |
Package Width | 315 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,167.00
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,167.00
+ ₹300.00 shipping
|
|
Write Your Own Review