R-SPN16 WAY MD DB
Out of stock
Product Id
1SYR011616C0001
16 WAY SPN DB IP 43 with metal Door
More about R-SPN16 WAY MD DB
MRP (Indian Rupees) | 2900 |
---|---|
Extended Product Type | R-SPN16 WAY MD DB |
Compatibility | Honora |
Package Gross Weight | 3.6 kg |
Product Range | Honora |
Invoice Description | 16 WAY SPN DB IP 43 with metal Door |
Package Height | 230 mm |
Package Length | 102 mm |
Package Width | 395 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
No offers for this selection
No offers for this selection
Write Your Own Review