R-TPN06 WAY WD DB
₹1,766.00
+ ₹230.00 shipping
Product Id
1SYR021506C0001
6 WAY TPN DB IP 30
More about R-TPN06 WAY WD DB
MRP (Indian Rupees) | 3400 |
---|---|
Extended Product Type | R-TPN06 WAY WD DB |
Compatibility | Honora |
Package Gross Weight | 3.4 kg |
Product Range | Honora |
Invoice Description | 6 WAY TPN DB IP 30 |
Package Height | 380 mm |
Package Length | 80 mm |
Package Width | 330 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,766.00
+ ₹230.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,766.00
+ ₹230.00 shipping
|
|
Write Your Own Review