R-TPN08 WAY MD DB
Product Id
1SYR021608C0001
8 WAY TPN DB IP 43 WITH METAL DOOR
More about R-TPN08 WAY MD DB
MRP (Indian Rupees) | 5410 |
---|---|
Extended Product Type | R-TPN08 WAY MD DB |
Compatibility | Honora |
Package Gross Weight | 6.6 kg |
Product Range | Honora |
Invoice Description | 8 WAY TPN DB IP 43 WITH METAL DOOR |
Package Height | 390 mm |
Package Length | 102 mm |
Package Width | 435 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,730.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,730.00
+ ₹450.00 shipping
|
|
Write Your Own Review