Distribution Enclosures
R-TPN08 WAY MD DB/8MOD I/C
Out of stock
Product Id
1SYR021608C0002
R-TPN08 WAY MD DB/8MOD I/C
More about R-TPN08 WAY MD DB/8MOD I/C
| MRP (Indian Rupees) | 5750 |
|---|---|
| Extended Product Type | R-TPN08 WAY MD DB |
| Product Range | Honora |
| Country of Origin | India (IN) |
| Package Gross Weight | 6.6 kg |
| Package Height | 390 mm |
| Package Length | 102 mm |
| Package Width | 435 mm |
| Invoice Description | 8 WAY TPN DB IP 43 WITH METAL DOOR |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


