Energy Distribution
Miniature Circuit Breaker - SB200 DC - 1P - C - 2 ampere
₹456.07
Product Id
1SYS251067R0024
System pro M compact SB200 DC Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in C-characteristics, different configurations (1P, 2P), breaking capacities (up to 6 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200 DC comply with IS/IEC 60947-2, allowing the use for residential, commercial and industrial applications.
More about Miniature Circuit Breaker - SB200 DC - 1P - C - 2 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 1 |
| Rated Current El ED (In) | 2A |
| Rated Operational Current (Ie) | 2A |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group I, RAL 7035 |
| Package Gross Weight | 0.125 kilogram |
| Package Height | 76 millimetre |
| Package Length | 19 millimetre |
| Package Width | 88 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 6000 kiloampere |
| Rated Voltage (Ur) | 250 volt |
| Standards | IS/IEC 60947-2 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | SB201-C2DC; Miniature Circuit Breaker; C-Char.; 6kA; 2A; 1P |
| Extended Product Type | SB201-C2DC |
| Rated Short-Circuit Capacity (Icn) | 6 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹456.07 Free delivery | ||||
| ₹555.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹456.07 Free delivery | ||||
| ₹555.00 + ₹100.00 shipping |
Write Your Own Review


