Energy Distribution
Miniature Circuit Breaker - SB200 DC - 2P - C - 50 ampere
₹1,015.00
Product Id
1SYS252067R0504
System pro M compact SB200 DC Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in C-characteristics, different configurations (1P, 2P), breaking capacities (up to 6 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200 DC comply with IS/IEC 60947-2, allowing the use for residential, commercial and industrial applications.
More about Miniature Circuit Breaker - SB200 DC - 2P - C - 50 ampere
| MRP (Indian Rupees) | 2920 |
|---|---|
| Rated Voltage (Ur) | 500 volt |
| Compatibility | System Pro M |
| Rated Current (In) | 50A |
| Standards | IS/IEC 60947-2 |
| Mechanical Endurance | 20000 cycle |
| Number Of Poles | 2 |
| Package Gross Weight | 0.25 kilogram |
| Product Range | System Pro M |
| Invoice Description | SB202-C50DC; Miniature Circuit Breaker; C-Char.; 6kA; 50A; 2P |
| Package Height | 76 millimetre |
| Package Length | 36 millimetre |
| Package Width | 88 millimetre |
| Housing Material | Insulation Group I, RAL 7035 |
| Extended Product Type | SB202-C50DC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 6000 kiloampere |
| Rated Operational Current (Ie) | 50A |
| Rated Short-Circuit Capacity (Icn) | 6 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,015.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,015.00 + ₹100.00 shipping |
Write Your Own Review


