Electrical Protection
Miniature Circuit Breaker - SB200M I - 1P - 0.5 A - C
Out of stock
Product Id
1SYS271022R0984
The MCB 10kA SB201M I-C0,5 provides overcurrent and short-cuicuit protection for industrial installations. This product is manufactured according to IEC Standards for the markets where it is required.
More about Miniature Circuit Breaker - SB200M I - 1P - 0.5 A - C
| MRP (Indian Rupees) | 860 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | India |
| Housing Material | Insulation Group II, RAL 7035 |
| Package Gross Weight | 0.104 kilogram |
| Package Height | 75 millimetre |
| Package Length | 87 millimetre |
| Package Width | 18 millimetre |
| Standards | IS/IEC 60947 |
| Invoice Description | SB201M I-C0,5 Miniature Ciruit Breaker C-Char., 10kA, 0.5A, 1P |
| Extended Product Type | SB201M I-C0,5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
Write Your Own Review


