Buy MCB, SB200M - 2A 2P (DP) C Curve 10kA(1SYS272012R0024) Online at Best Prices in India - ABB eMart

MCB, SB200M - 2A 2P (DP) C Curve 10kA

₹481.00 ₹1,050.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 7 sellers starting at INR. 481.00
Product Id
1SYS272012R0024
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
Technical Specification
MRP (Indian Rupees) 1050
Operational Voltage Maximum 264 volt AC, Maximum 60 volt DC
Rated Voltage (Ur) 415 volt
Rated Current (In) 2A
Rated Impulse Withstand Voltage (Uimp) 4 kilovolt
Standards IS/IEC 60898-1
Mechanical Endurance 20000 cycle
Number Of Poles 2
Package Gross Weight 0.23 kilogram
Product Range SB200M
Invoice Description SB202M-C2; Miniature Circuit Breaker; C-Char.; 10kA; 2A; 2P
Package Height 76 millimetre
Package Length 36 millimetre
Package Width 88 millimetre
Housing Material Insulation Group II, RAL 7035
Extended Product Type SB202M-C2
Rated Service Short-Circuit Breaking Capacity (Ics) 10000 kiloampere
Rated Operational Current (Ie) 2A
Rated Short-Circuit Capacity (Icn) 10 kiloampere
Tripping Characteristic C
Total GST Percentage 18.00
HSN Number 85362010
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹481.00 ₹1,050.00
Free delivery
    100% positive evaluations
    ₹483.00
    + ₹100.00 shipping
      PIGEON AGENCY
      95.6% of 100
      95.6% positive evaluations
      ₹495.00
      + ₹100.00 shipping
        ₹506.00
        + ₹60.00 shipping
          ₹546.00
          + ₹120.00 shipping
            100% positive evaluations
            ₹563.00
            + ₹37.00 shipping
              Vihaan Technologies
              100% of 100
              100% positive evaluations
              ₹620.00
              + ₹25.00 shipping
              Value for Money Offer
                Download
                Declaration of Conformity - CE Click Here
                All Offers
                Seller Qty Price Landing Price
                Tanti Automatics
                100% of 100
                100% positive evaluations
                ₹481.00 ₹1,050.00
                Free delivery
                  100% positive evaluations
                  ₹483.00
                  + ₹100.00 shipping
                    PIGEON AGENCY
                    95.6% of 100
                    95.6% positive evaluations
                    ₹495.00
                    + ₹100.00 shipping
                      ₹506.00
                      + ₹60.00 shipping
                        ₹546.00
                        + ₹120.00 shipping
                          100% positive evaluations
                          ₹563.00
                          + ₹37.00 shipping
                            Vihaan Technologies
                            100% of 100
                            100% positive evaluations
                            ₹620.00
                            + ₹25.00 shipping
                            Value for Money Offer
                              Write Your Own Review
                              You're reviewing:MCB, SB200M - 2A 2P (DP) C Curve 10kA
                              We found other products you might like!
                              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123