Energy Distribution

MCB, SB200M - 32A 2P (DP) C Curve 10kA

₹343.00 ₹750.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 7 sellers starting at INR. 343.00
Product Id
1SYS272012R0324
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
All Offers
Seller Qty Price Landing Price
₹343.00 ₹750.00
Free delivery
    PIGEON AGENCY
    100% of 100
    100% positive evaluations
    ₹354.00
    + ₹100.00 shipping
      ₹362.00
      + ₹60.00 shipping
        100% positive evaluations
        ₹372.00
        + ₹37.00 shipping
          ₹390.00
          + ₹120.00 shipping
            Vashi Electricals
            100% of 100
            100% positive evaluations
            ₹442.50
            Free delivery
            Free shipping across India
              Vihaan Technologies
              100% of 100
              100% positive evaluations
              ₹443.00
              + ₹25.00 shipping
              Value for Money Offer
                Technical Specification
                MRP 750
                Operational Voltage Maximum 264 volt AC, Maximum 60 volt DC
                Rated Voltage (Ur) 415 volt
                Rated Current (In) 32A
                Rated Impulse Withstand Voltage (Uimp) 4 kilovolt
                Standards IS/IEC 60898-1
                Mechanical Endurance 20000 cycle
                Number Of Poles 2
                Package Gross Weight 0.23 kilogram
                Product Range SB200M
                Invoice Description SB202M-C32; Miniature Circuit Breaker; C-Char.; 10kA; 32A; 2P
                Package Height 76 millimetre
                Package Length 36 millimetre
                Package Width 88 millimetre
                Housing Material Insulation Group II, RAL 7035
                Extended Product Type SB202M-C32
                Rated Service Short-Circuit Breaking Capacity (Ics) 10000 kiloampere
                Rated Operational Current (Ie) 32A
                Rated Short-Circuit Capacity (Icn) 10 kiloampere
                Tripping Characteristic C
                Total GST Percentage 18.00
                Country of origin India (IN)
                Download
                Declaration of Conformity - CE Click Here
                All Offers
                Seller Qty Price Landing Price
                ₹343.00 ₹750.00
                Free delivery
                  PIGEON AGENCY
                  100% of 100
                  100% positive evaluations
                  ₹354.00
                  + ₹100.00 shipping
                    ₹362.00
                    + ₹60.00 shipping
                      100% positive evaluations
                      ₹372.00
                      + ₹37.00 shipping
                        ₹390.00
                        + ₹120.00 shipping
                          Vashi Electricals
                          100% of 100
                          100% positive evaluations
                          ₹442.50
                          Free delivery
                          Free shipping across India
                            Vihaan Technologies
                            100% of 100
                            100% positive evaluations
                            ₹443.00
                            + ₹25.00 shipping
                            Value for Money Offer
                              Write Your Own Review
                              You're reviewing:MCB, SB200M - 32A 2P (DP) C Curve 10kA
                              We found other products you might like!
                              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123