Energy Distribution

MCB, SB200M - 40A 2P (DP) C Curve 10kA

₹546.00 ₹1,190.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 546.00
Product Id
1SYS272012R0404
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
All Offers
Seller Qty Price Landing Price
₹546.00 ₹1,190.00
Free delivery
    100% positive evaluations
    ₹548.00
    + ₹100.00 shipping
      ₹619.00
      + ₹120.00 shipping
        Technical Specification
        MRP 1190
        Operational Voltage Maximum 264 volt AC, Maximum 60 volt DC
        Rated Voltage (Ur) 415 volt
        Rated Current (In) 40A
        Rated Impulse Withstand Voltage (Uimp) 4 kilovolt
        Standards IS/IEC 60898-1
        Mechanical Endurance 20000 cycle
        Number Of Poles 2
        Package Gross Weight 0.23 kilogram
        Product Range SB200M
        Invoice Description SB202M-C40; Miniature Circuit Breaker; C-Char.; 10kA; 40A; 2P
        Package Height 76 millimetre
        Package Length 36 millimetre
        Package Width 88 millimetre
        Housing Material Insulation Group II, RAL 7035
        Extended Product Type SB202M-C40
        Rated Service Short-Circuit Breaking Capacity (Ics) 10000 kiloampere
        Rated Operational Current (Ie) 40A
        Rated Short-Circuit Capacity (Icn) 10 kiloampere
        Tripping Characteristic C
        Total GST Percentage 18.00
        Country of origin India (IN)
        Download
        Declaration of Conformity - CE Click Here
        All Offers
        Seller Qty Price Landing Price
        ₹546.00 ₹1,190.00
        Free delivery
          100% positive evaluations
          ₹548.00
          + ₹100.00 shipping
            ₹619.00
            + ₹120.00 shipping
              Write Your Own Review
              You're reviewing:MCB, SB200M - 40A 2P (DP) C Curve 10kA
              We found other products you might like!
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123