Electrical Protection
Miniature Circuit Breaker - SB200M I - 2P - D25 A - D
Out of stock
Product Id
1SYS272022R0251
The MCB 10kA SB202M I-D25 provides overcurrent and short-cuicuit protection for industrial installations. This product is manufactured according to IEC Standards for the markets where it is required.
More about Miniature Circuit Breaker - SB200M I - 2P - D25 A - D
| MRP (Indian Rupees) | 1870 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | India |
| Housing Material | Insulation Group II, RAL 7035 |
| Package Gross Weight | 0.224 kilogram |
| Package Height | 75 millimetre |
| Package Length | 87 millimetre |
| Package Width | 35 millimetre |
| Standards | IS/IEC 60947 |
| Invoice Description | SB202M I-D25 Miniature Ciruit Breaker D-Char., 10kA, D25A, 2P |
| Extended Product Type | SB202M I-D25 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
Write Your Own Review


