Energy Distribution

MCB, SB200M - 4A 3P (TP) C Curve 10kA

₹826.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 826.00
Product Id
1SYS273012R0044
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
Technical Specification
MRP (Indian Rupees) 1580
Operational Voltage Maximum 264 volt AC, Maximum 60 volt DC
Rated Voltage (Ur) 415 volt
Compatibility System Pro M
Rated Current (In) 4A
Rated Impulse Withstand Voltage (Uimp) 4 kilovolt
Standards IS/IEC 60898-1
Mechanical Endurance 20000 cycle
Number Of Poles 3
Package Gross Weight 0.35 kilogram
Product Range System Pro M
Invoice Description SB203M-C4; Miniature Circuit Breaker; C-Char.; 10kA; 4A; 3P
Package Height 76 millimetre
Package Length 54 millimetre
Package Width 88 millimetre
Housing Material Insulation Group II, RAL 7035
Extended Product Type SB203M-C4
Rated Service Short-Circuit Breaking Capacity (Ics) 10000 kiloampere
Rated Operational Current (Ie) 4A
Rated Short-Circuit Capacity (Icn) 10 kiloampere
Tripping Characteristic C
Total GST Percentage 18.00
HSN Number 85362010
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹826.00
+ ₹100.00 shipping
    92.6% positive evaluations
    ₹847.00
    + ₹37.00 shipping
      Vashi Electricals
      95% of 100
      95% positive evaluations
      ₹977.04
      Free delivery
      Free shipping across India
        Download
        Declaration of Conformity - CE Click Here
        All Offers
        Seller Qty Price Landing Price
        100% positive evaluations
        ₹826.00
        + ₹100.00 shipping
          92.6% positive evaluations
          ₹847.00
          + ₹37.00 shipping
            Vashi Electricals
            95% of 100
            95% positive evaluations
            ₹977.04
            Free delivery
            Free shipping across India
              Write Your Own Review
              You're reviewing:MCB, SB200M - 4A 3P (TP) C Curve 10kA
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123