Buy MCB, SB200M - 32A 3P (TP) C Curve 10kA(1SYS273012R0324) Online at Best Prices in India - ABB eMart

MCB, SB200M - 32A 3P (TP) C Curve 10kA

₹557.00 ₹1,185.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 6 sellers starting at INR. 557.00
Product Id
1SYS273012R0324
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
Technical Specification
MRP (Indian Rupees) 1185
Operational Voltage Maximum 264 volt AC, Maximum 60 volt DC
Rated Voltage (Ur) 415 volt
Rated Current (In) 32A
Rated Impulse Withstand Voltage (Uimp) 4 kilovolt
Standards IS/IEC 60898-1
Mechanical Endurance 20000 cycle
Number Of Poles 3
Package Gross Weight 0.35 kilogram
Product Range SB200M
Invoice Description SB203M-C32; Miniature Circuit Breaker; C-Char.; 10kA; 32A; 3P
Package Height 76 millimetre
Package Length 54 millimetre
Package Width 88 millimetre
Housing Material Insulation Group II, RAL 7035
Extended Product Type SB203M-C32
Rated Service Short-Circuit Breaking Capacity (Ics) 10000 kiloampere
Rated Operational Current (Ie) 32A
Rated Short-Circuit Capacity (Icn) 10 kiloampere
Tripping Characteristic C
Total GST Percentage 18.00
HSN Number 85362010
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹557.00 ₹1,185.00
Free delivery
    PIGEON AGENCY
    95.6% of 100
    95.6% positive evaluations
    ₹559.00
    + ₹100.00 shipping
      ₹571.00
      + ₹60.00 shipping
        ₹617.00
        + ₹120.00 shipping
          100% positive evaluations
          ₹635.00
          + ₹37.00 shipping
            Vihaan Technologies
            100% of 100
            100% positive evaluations
            ₹700.00
            + ₹25.00 shipping
            Value for Money Offer
              Download
              Declaration of Conformity - CE Click Here
              All Offers
              Seller Qty Price Landing Price
              Tanti Automatics
              100% of 100
              100% positive evaluations
              ₹557.00 ₹1,185.00
              Free delivery
                PIGEON AGENCY
                95.6% of 100
                95.6% positive evaluations
                ₹559.00
                + ₹100.00 shipping
                  ₹571.00
                  + ₹60.00 shipping
                    ₹617.00
                    + ₹120.00 shipping
                      100% positive evaluations
                      ₹635.00
                      + ₹37.00 shipping
                        Vihaan Technologies
                        100% of 100
                        100% positive evaluations
                        ₹700.00
                        + ₹25.00 shipping
                        Value for Money Offer
                          Write Your Own Review
                          You're reviewing:MCB, SB200M - 32A 3P (TP) C Curve 10kA
                          We found other products you might like!
                          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123