Electrical Protection
Miniature Circuit Breaker - SB200M I - 3P - 10 A - C
₹738.81
Product Id
1SYS273022R0104
The MCB 10kA SB203M I-C10 provides overcurrent and short-cuicuit protection for industrial installations. This product is manufactured according to IEC Standards for the markets where it is required.
More about Miniature Circuit Breaker - SB200M I - 3P - 10 A - C
| MRP (Indian Rupees) | 2660 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | India |
| Housing Material | Insulation Group II, RAL 7035 |
| Package Gross Weight | 0.299 kilogram |
| Package Height | 82 millimetre |
| Package Length | 95 millimetre |
| Package Width | 55 millimetre |
| Standards | IS/IEC 60947 |
| Invoice Description | SB203M I-C10 Miniature Ciruit Breaker C-Char., 10kA, 10A, 3P |
| Extended Product Type | SB203M I-C10 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹738.81 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹738.81 Free delivery |
Write Your Own Review


