Energy Distribution
MCB, SB200M - 25A 3P+N (TPN) C Curve 10kA
₹821.39
Product Id
1SYS273112R0254
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
More about MCB, SB200M - 25A 3P+N (TPN) C Curve 10kA
| MRP (Indian Rupees) | 3450 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 25A |
| Rated Operational Current (Ie) | 25A |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group II, RAL 7035 |
| Operational Voltage | Maximum 264 volt AC, Maximum 60 volt DC |
| Package Gross Weight | 0.47 kilogram |
| Package Height | 76 millimetre |
| Package Length | 71 millimetre |
| Package Width | 88 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 10000 kiloampere |
| Rated Voltage (Ur) | 415 volt |
| Standards | IS/IEC 60898-1 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | SB203M-C25 NA; Miniature Circuit Breaker; C-Char.; 10kA; 25A; 3P+N |
| Extended Product Type | SB203M-C25 NA |
| Rated Short-Circuit Capacity (Icn) | 10 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹821.39 Free delivery | ||||
| ₹1,017.75 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,140.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,302.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,431.00 + <span class="price">₹70.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹821.39 Free delivery | ||||
| ₹1,017.75 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,140.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,302.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,431.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


