Electrical Protection
Miniature Circuit Breaker - SB200M I - 3P+N - 6 A - C
Out of stock
Product Id
1SYS273122R0064
The MCB 10kA SB203M I-C6 NA provides overcurrent and short-cuicuit protection for industrial installations. This product is manufactured according to IEC Standards for the markets where it is required.
More about Miniature Circuit Breaker - SB200M I - 3P+N - 6 A - C
| MRP (Indian Rupees) | 3620 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | India |
| Housing Material | Insulation Group II, RAL 7035 |
| Package Gross Weight | 0.391 kilogram |
| Package Height | 82 millimetre |
| Package Length | 95 millimetre |
| Package Width | 74 millimetre |
| Standards | IS/IEC 60947 |
| Invoice Description | SB203M I-C6 NA Miniature Ciruit Breaker C-Char., 10kA, 6A, 3+NP |
| Extended Product Type | SB203M I-C6 NA |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
Write Your Own Review


