Energy Distribution

MCB, SB200M - 63A 4P (FP) C Curve 10kA

Product Id
1SYS274012R0634
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.

More about MCB, SB200M - 63A 4P (FP) C Curve 10kA

Technical Specification
MRP (Indian Rupees) 3660
Operational Voltage Maximum 264 volt AC, Maximum 60 volt DC
Rated Voltage (Ur) 415 volt
Compatibility System Pro M
Rated Current (In) 63A
Rated Impulse Withstand Voltage (Uimp) 4 kilovolt
Standards IS/IEC 60898-1
Mechanical Endurance 20000 cycle
Number Of Poles 4
Package Gross Weight 0.47 kilogram
Product Range System Pro M
Invoice Description SB204M-C63; Miniature Circuit Breaker; C-Char.; 10kA; 63A; 4P
Package Height 76 millimetre
Package Length 71 millimetre
Package Width 88 millimetre
Housing Material Insulation Group II, RAL 7035
Extended Product Type SB204M-C63
Rated Service Short-Circuit Breaking Capacity (Ics) 10000 kiloampere
Rated Operational Current (Ie) 63A
Rated Short-Circuit Capacity (Icn) 10 kiloampere
Tripping Characteristic C
Total GST Percentage 18.00
HSN Number 85362010
Country of origin India (IN)

No offers for this selection

Download
Declaration of Conformity - CE Click Here

No offers for this selection

Write Your Own Review
You're reviewing:MCB, SB200M - 63A 4P (FP) C Curve 10kA
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.