Electrical Protection
Miniature Circuit Breaker - SB200M I - 4P - 50 A - C
₹1,975.00
Product Id
1SYS274022R0504
The MCB 10kA SB204M I-C50 provides overcurrent and short-cuicuit protection for industrial installations. This product is manufactured according to IEC Standards for the markets where it is required.
More about Miniature Circuit Breaker - SB200M I - 4P - 50 A - C
| MRP (Indian Rupees) | 5230 |
|---|---|
| Product Range | System Pro M |
| Country of Origin | India |
| Housing Material | Insulation Group II, RAL 7035 |
| Package Gross Weight | 0.487 kilogram |
| Package Height | 82 millimetre |
| Package Length | 95 millimetre |
| Package Width | 74 millimetre |
| Standards | IS/IEC 60947 |
| Invoice Description | SB204M I-C50 Miniature Ciruit Breaker C-Char., 10kA, 50A, 4P |
| Extended Product Type | SB204M I-C50 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,975.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,975.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


