Electrical Protection
SW202M-B10 Miniature Circuit Breaker B-Char.,10kA,10A,2P
₹388.00
Product Id
1SYS672015R0105
The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SW202M-B10 Miniature Circuit Breaker B-Char.,10kA,10A,2P
| MRP (Indian Rupees) | 820 |
|---|---|
| Operational Voltage | 415 V AC |
| Rated Voltage (Ur) | 415 V AC |
| Compatibility | Formula DIN-Rail |
| Number Of Poles | 2 |
| Mounting Type | DIN |
| Package Gross Weight | 0.193 Kg |
| Product Range | Formula DIN-Rail |
| Invoice Description | SW202M-B10 |
| Package Height | 76 mm |
| Package Length | 89 mm |
| Package Width | 35 mm |
| Extended Product Type | SW202M-B10 |
| Rated Short-Circuit Capacity (Icn) | 10kA |
| Tripping Characteristic | B |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹388.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹388.00 Free delivery |
Write Your Own Review


