Electrical Protection
SW203M-C16 Miniature Circuit Breaker C-Char.,10kA,16A,3P
₹613.00
Product Id
1SYS673015R0164
The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SW203M-C16 Miniature Circuit Breaker C-Char.,10kA,16A,3P
MRP (Indian Rupees) | 1360 |
---|---|
Operational Voltage | 415 V AC |
Rated Voltage (Ur) | 415 V AC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 3 |
Mounting Type | DIN |
Package Gross Weight | 0.292 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | SW203M-C16 |
Package Height | 76 mm |
Package Length | 89 mm |
Package Width | 55 mm |
Extended Product Type | SW203M-C16 |
Rated Short-Circuit Capacity (Icn) | 10kA |
Tripping Characteristic | C |
Total GST Percentage | 18.00 |
HSN Number | 85362030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹613.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹613.00
Free delivery
|
|
Write Your Own Review