Electrical Protection

SW203M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,3P

₹957.00
+ ₹50.00 shipping
Sold and delivered by Cauvery Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYS673015R0634
The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
Technical Specification
MRP (Indian Rupees) 1930
Operational Voltage 415 V AC
Rated Voltage (Ur) 415 V AC
Compatibility Formula DIN-Rail
Number Of Poles 3
Mounting Type DIN
Package Gross Weight 0.351 Kg
Product Range Formula DIN-Rail
Invoice Description SW203M-C63
Package Height 76 mm
Package Length 89 mm
Package Width 55 mm
Extended Product Type SW203M-C63
Rated Short-Circuit Capacity (Icn) 10kA
Tripping Characteristic C
Total GST Percentage 18.00
HSN Number 85362030
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Cauvery Electricals
97.2% of 100
97.2% positive evaluations
₹957.00
+ ₹50.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Cauvery Electricals
    97.2% of 100
    97.2% positive evaluations
    ₹957.00
    + ₹50.00 shipping
      Write Your Own Review
      You're reviewing:SW203M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,3P
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123