Electrical Protection
S803B-D80 High Performance MCB
Out of stock
Product Id
2CCS813001R0801
The S803B-D80 is a 3-pole High Performance Circuit breaker with D-Characteristic, with cage terminal and a rated current of 80 A. It is a current limiting device with a maximum breaking capacity of 16kA at 230/400V. It can be used for voltages up to 230/400V. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803B-D80 complies with IEC/EN 60947-2 and EN 60898-1 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803B-D80 more comfortable. Due to the fast arc extinction of S803B-D80 your application will be secured.
More about S803B-D80 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800B |
| Number Of Poles | 3 |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Input Voltage Type | AC/DC |
| Package Gross Weight | 770 gram |
| Package Height | 99 millimetre |
| Package Length | 86 millimetre |
| Package Width | 105 millimetre |
| Product Class | High Performance Circuit Breakers HPCBs |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 / 400 V AC) 10 kiloampere |
| Rated Voltage (Ur) | acc. to IEC 60947-2 400 volt AC |
| Standards | IEC/EN 60947-2, IEC/EN 60898-1 |
| Invoice Description | S803B-D80 High Performance MCB |
| Extended Product Type | S803B-D80 |
| Tripping Characteristic | D |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


