Energy Distribution
Isolator E202/125r
Product Id
2CDE282001R0125
These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA
More about Isolator E202/125r
MRP (Indian Rupees) | 2260 |
---|---|
Compatibility | E200 |
Rated Current (In) | 125A |
Rated Operational Voltage | 230 / 400 volt AC |
Standards | IEC/EN 60947-3 |
Number Of Poles | 2 |
Package Gross Weight | 0.995 kilogram |
Product Range | E200 |
Invoice Description | Isolator E202/125r |
Package Height | 80 millimetre |
Package Length | 183 millimetre |
Package Width | 92 millimetre |
Extended Product Type | E202/125R |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review