Home Automation
JRA/S4.230.2.1 Blind/Roller Shutter Act, 4-f, 230 V AC, Manual Operation, MDRC
₹33,665.00
(Inclusive of 18.00% GST)
Product Id
2CDG110121R0011
For the control of independent 230 V AC drives via ABB i-bus® KNX. The devices are designed for positioning blinds, roller shutters, awnings and other shading products as well as for controlling doors, windows and ventilation flaps. Additional auxiliary voltage is not needed. To protect the drives, the output contacts are electromechanically locked against each other. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs.
More about JRA/S4.230.2.1 Blind/Roller Shutter Act, 4-f, 230 V AC, Manual Operation, MDRC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Extended Product Type | JRA/S4.230.2.1 |
Mounting Type | DIN-rail |
Package Gross Weight | 0.252 kilogram |
Product Range | Actuators |
Invoice Description | JRA/S4.230.2.1 Blind/Roller Shutter Act, 4-f, 230 V AC, Manual Operation, MDRC |
Package Height | 65 millimetre |
Package Length | 77 millimetre |
Package Width | 92 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹33,665.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹33,665.00
Free delivery
|
|
Write Your Own Review