SV/S30.320.1.1 Power Supply, 320 mA, MDRC
₹29,067.00
(Inclusive of 18.00% GST)
Product Id
2CDG110166R0011
KNX power supplies 320 mA generate and monitor the KNX system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. With two-coloured status indicator and wide range input from 85…265 V AC, 50/60 Hz.
More about SV/S30.320.1.1 Power Supply, 320 mA, MDRC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Extended Product Type | SV/S 30.320.1.1 |
Mounting Type | DIN-rail |
Package Gross Weight | 0.3 kilogram |
Product Range | Power Supplies |
Invoice Description | SV/S30.320.1.1 Power Supply, 320 mA, MDRC |
Package Height | 65 millimetre |
Package Length | 77 millimetre |
Package Width | 93 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85044090 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹29,067.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹29,067.00
Free delivery
|
|
Write Your Own Review