Home Automation
SA/S12.6.2.2 Switch Actuator, 12-fold, 6 A, MDRC
Product Id
2CDG110256R0011
The switch actuator uses potential free contacts to switch 12 independent electrical loads via the ABB i-bus® KNX. The device features a manual operation and displaying of the switching state of the outputs. The 6 A device is especially suited to switch resistive, inductive or capacitive loads. The device is powered by KNX and requires no additional power supply.
More about SA/S12.6.2.2 Switch Actuator, 12-fold, 6 A, MDRC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Extended Product Type | SA/S12.6.2.2 |
Mounting Type | DIN-rail |
Package Gross Weight | 0.718 kilogram |
Product Range | Actuators |
Invoice Description | SA/S12.6.2.2 Switch Actuator, 12-fold, 6 A, MDRC |
Package Height | 106 millimetre |
Package Length | 256 millimetre |
Package Width | 125 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹47,493.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹47,493.00
Free delivery
|
|
Write Your Own Review