Electrical Protection
S2C-H6RU - Auxiliary Contact
Out of stock
Product Id
2CDS200914R0001
Indication of the position of the device’s contacts. Accessories for S 200 U and S 200 UP acc. UL 489 and CSA 22.2 No. 5.
More about S2C-H6RU - Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Auxiliary Contact |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 115 millimetre |
| Package Length | 104 millimetre |
| Package Width | 20 millimetre |
| Standards | CSA 22.2 No. 5 |
| Invoice Description | S2C-H6RU Auxiliary Contact 1CO, UL489 |
| Extended Product Type | S2C-H6RU |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


