Electrical Protection
S2C-H11L - Auxiliary Contact
₹619.50
Product Id
2CDS200936R0001
Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series.
More about S2C-H11L - Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Function | Auxiliary Contact |
| Package Gross Weight | 0.058 kilogram |
| Package Height | 115 millimetre |
| Package Length | 104 millimetre |
| Package Width | 20 millimetre |
| Invoice Description | S2C-H11L Auxiliary Contact 1NO / 1NC, Left side mounting |
| Extended Product Type | S2C-H11L |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹619.50 + ₹70.00 shipping | ||||
| ₹615.96 + ₹80.00 shipping | ||||
| ₹722.00 + ₹100.00 shipping | ||||
| ₹2,086.00 + ₹70.00 shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹619.50 + ₹70.00 shipping | ||||
| ₹615.96 + ₹80.00 shipping | ||||
| ₹722.00 + ₹100.00 shipping | ||||
| ₹2,086.00 + ₹70.00 shipping |
Write Your Own Review


