Electrical Protection
Miniature Circuit Breaker - S200 - 1P - C - 2 ampere
₹1,599.00
Product Id
2CDS251001R0024
System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 (for this code purchased in South America there is no UL certificate), allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.
More about Miniature Circuit Breaker - S200 - 1P - C - 2 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S200 |
| Number Of Poles | 1 |
| Rated Current El ED (In) | 2A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Insulation Group II, RAL 7035 |
| Max Operating Voltage UL/CSA | 60 volt DC |
| Operational Voltage | Maximum (Incl. Tolerance) 253 volt AC |
| Package Gross Weight | 1.295 kilogram |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 92 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (133 V AC) 15 kiloampere |
| Rated Voltage (Ur) | 230 volt AC |
| Standards | IEC/EN 60898-1 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | S201-C 2 Mini Circuit Breaker C-Char.,6kA,2A,1P |
| Extended Product Type | S201-C2 |
| Rated Short-Circuit Capacity (Icn) | (230 / 400 V AC) 6 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,599.00 + <span class="price">₹50.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,599.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


