Electrical Protection
Miniature Circuit Breaker - SU200M - 1P - C - 2 ampere
₹3,458.00
Product Id
2CDS271337R0024
SU201M-C2 Miniature Circuit Breaker C-Char., 10kA, 2A, 1P UL489
More about Miniature Circuit Breaker - SU200M - 1P - C - 2 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Compatibility | SU200M |
| Rated Current (In) | 2A |
| Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
| Standards | CSA 22.2 No. 5 |
| Mechanical Endurance | 20000 cycle |
| Number Of Poles | 1 |
| Package Gross Weight | 0.135 kilogram |
| Product Range | SU200M |
| Invoice Description | SU201M-C2 Miniature Circuit Breaker C-Char., 10kA, 2A, 1P |
| Package Height | 79 millimetre |
| Package Length | 116 millimetre |
| Package Width | 25 millimetre |
| Max Operating Voltage UL/CSA | 277 volt AC |
| Housing Material | Insulation Group I, RAL 7035 |
| Extended Product Type | SU201M-C2 |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 11.2 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,458.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,458.00 + ₹50.00 shipping |
Write Your Own Review


