Electrical Protection
Miniature Circuit Breaker - SU200M - 1P - C - 4 ampere
Out of stock
Product Id
2CDS271337R0044
SU201M-C4 Miniature Circuit Breaker C-Char., 10kA, 4A, 1P UL489
More about Miniature Circuit Breaker - SU200M - 1P - C - 4 ampere
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
Compatibility | SU200M |
Rated Current (In) | 4A |
Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
Standards | CSA 22.2 No. 5 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 1 |
Package Gross Weight | 0.135 kilogram |
Product Range | SU200M |
Invoice Description | SU201M-C4 Miniature Circuit Breaker C-Char., 10kA, 4A, 1P |
Package Height | 79 millimetre |
Package Length | 116 millimetre |
Package Width | 25 millimetre |
Max Operating Voltage UL/CSA | 277 volt AC |
Housing Material | Insulation Group I, RAL 7035 |
Extended Product Type | SU201M-C4 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 11.2 kiloampere |
Tripping Characteristic | C |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review