Energy Distribution
Miniature Circuit Breaker - S200M - 2P - C - 63 ampere
₹558.00
Product Id
2CDS272001R0634
System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space.
More about Miniature Circuit Breaker - S200M - 2P - C - 63 ampere
| MRP (Indian Rupees) | 1950 |
|---|---|
| Operational Voltage | Maximum (Incl. Tolerance) 125 volt DC/Maximum (Incl. Tolerance) 440 volt AC, Maximum 440 volt AC/Maximum 125 volt DC, Minimum 12 volt AC/Minimum 12 volt DC |
| Rated Voltage (Ur) | 400 volt AC |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Compatibility | S200 |
| Rated Current (In) | 63A |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt/(6.2 kV @ sea level)/(5.0 kV @ 2000 m) |
| Standards | IEC/EN 60898-1, IEC/EN 60947-2 |
| Mechanical Endurance | 20000 cycle |
| Number Of Poles | 2 |
| Package Gross Weight | 1.3 kilogram |
| Product Range | S200 |
| Invoice Description | S202M-C 63 Mini Circuit Breaker C-Char.,10kA,63A,2P |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 92 millimetre |
| Max Operating Voltage UL/CSA | 125 volt DC/480Y/277 volt AC |
| Housing Material | Insulation Group II, RAL 7035 |
| Extended Product Type | S202M-C63 |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 18.8 kiloampere |
| Rated Short-Circuit Capacity (Icn) | (400 V AC) 10 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Country of origin | Germany (DE) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹558.00 + ₹70.00 shipping | ||||
| ₹558.00 + ₹250.00 shipping | ||||
| ₹838.00 + ₹25.00 shipping | ||||
| ₹920.40 Free delivery | ||||
| ₹810.00 + ₹130.00 shipping | ||||
| ₹920.00 + ₹80.00 shipping | ||||
| ₹4,531.20 + ₹80.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Product Catalog | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹558.00 + ₹70.00 shipping | ||||
| ₹558.00 + ₹250.00 shipping | ||||
| ₹838.00 + ₹25.00 shipping | ||||
| ₹920.40 Free delivery | ||||
| ₹810.00 + ₹130.00 shipping | ||||
| ₹920.00 + ₹80.00 shipping | ||||
| ₹4,531.20 + ₹80.00 shipping |
Write Your Own Review


