Electrical Protection
Miniature Circuit Breaker - S200MUC - 2P - B - 6 ampere
₹7,727.00
+ ₹50.00 shipping
Product Id
2CDS272061R0065
The miniature circuit breaker S 200 M UC extends the established
ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the
entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique.
All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
More about Miniature Circuit Breaker - S200MUC - 2P - B - 6 ampere
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | Maximum (Incl. Tolerance) 440 volt AC |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 484 volt |
Compatibility | S200 |
Rated Current (In) | 6A |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Standards | IEC/EN 60898-2 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 2 |
Package Gross Weight | 1.3 kilogram |
Product Range | S200 |
Invoice Description | S202M-B6UC MiniatureCircuitBreaker B-Char., 10kA, 6A, 2P |
Package Height | 80 millimetre |
Package Length | 183 millimetre |
Package Width | 92 millimetre |
Max Operating Voltage UL/CSA | 480Y/277 volt AC |
Housing Material | Insulation Group I, RAL 7035 |
Extended Product Type | S202M-B6UC |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V DC) 20 kiloampere |
Rated Short-Circuit Capacity (Icn) | (253 V AC) 10 kiloampere |
Tripping Characteristic | B |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,727.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,727.00
+ ₹50.00 shipping
|
|
Write Your Own Review