Electrical Protection
Miniature Circuit Breaker - S200MUC - 2P - K - 16 ampere
Out of stock
Product Id
2CDS272061R0467
The miniature circuit breaker S 200 M UC extends the established
ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the
entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique.
All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
More about Miniature Circuit Breaker - S200MUC - 2P - K - 16 ampere
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | Maximum (Incl. Tolerance) 462 volt AC |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
Compatibility | S200 |
Rated Current (In) | 16A |
Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
Standards | CSA 22.2 No. 235 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 2 |
Package Gross Weight | 1.3 kilogram |
Product Range | S200 |
Invoice Description | S202M-K16UC MiniatureCircuitBreaker K-Char., 10kA, 16A, 2P |
Package Height | 80 millimetre |
Package Length | 58 millimetre |
Package Width | 92 millimetre |
Max Operating Voltage UL/CSA | 500 volt DC |
Housing Material | Insulation Group I, RAL 7035 |
Extended Product Type | S202M-K16UC |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V DC) 20 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review