Electrical Protection
Miniature Circuit Breaker - S200MTUC - 2P - C - 6 ampere
Product Id
2CDS272065R0064
S202MT-C6UC MCB C-Char., 10kA, 6A, 2P
More about Miniature Circuit Breaker - S200MTUC - 2P - C - 6 ampere
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | Maximum (Incl. Tolerance) 462 volt AC |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 484 volt |
Compatibility | S200 |
Rated Current (In) | 6A |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Standards | IEC/EN 60947-2 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 2 |
Package Gross Weight | 1.3 kilogram |
Product Range | S200 |
Invoice Description | S202MT-C6UC MCB C-Char., 10kA, 6A, 2P |
Package Height | 80 millimetre |
Package Length | 183 millimetre |
Package Width | 92 millimetre |
Max Operating Voltage UL/CSA | 500 V DC / 480Y volt AC |
Housing Material | Insulation Group I, RAL 7035 |
Extended Product Type | S202MT-C6UC |
Rated Service Short-Circuit Breaking Capacity (Ics) | (440 V DC) 10 kiloampere |
Rated Short-Circuit Capacity (Icn) | (253 V AC) 10 kiloampere |
Tripping Characteristic | C |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|
Write Your Own Review