Electrical Protection
Miniature Circuit Breaker - SU200M - 2P - C - 10 ampere
₹5,731.00
Product Id
2CDS272337R0104
SU202M-C10 Miniature Circuit Breaker C-Char., 10kA, 10A, 2P UL489
More about Miniature Circuit Breaker - SU200M - 2P - C - 10 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SU200M |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 10A |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Housing Material | Insulation Group I, RAL 7035 |
| Max Operating Voltage UL/CSA | 480Y / 277 volt AC |
| Package Gross Weight | 0.27 kilogram |
| Package Height | 83 millimetre |
| Package Length | 120 millimetre |
| Package Width | 40 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (400 V AC) 11.2 kiloampere |
| Standards | CSA 22.2 No. 5 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | SU202M-C10 Miniature Circuit Breaker C-Char., 10kA, 10A, 2P |
| Extended Product Type | SU202M-C10 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,731.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,731.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


