Electrical Protection
Miniature Circuit Breaker - SU200M - 3P - C - 10 ampere
₹8,104.00
+ ₹50.00 shipping
Product Id
2CDS273337R0104
SU203M-C10 Miniature Circuit Breaker C-Char., 10kA, 10A, 3P UL489
More about Miniature Circuit Breaker - SU200M - 3P - C - 10 ampere
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
Compatibility | SU200M |
Rated Current (In) | 10A |
Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
Standards | CSA 22.2 No. 5 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 3 |
Package Gross Weight | 0.4 kilogram |
Product Range | SU200M |
Invoice Description | SU203M-C10 Miniature Circuit Breaker C-Char., 10kA, 10A, 3P |
Package Height | 83 millimetre |
Package Length | 120 millimetre |
Package Width | 57 millimetre |
Max Operating Voltage UL/CSA | 480Y / 277 volt AC |
Housing Material | Insulation Group I, RAL 7035 |
Extended Product Type | SU203M-C10 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (400 V AC) 11.2 kiloampere |
Tripping Characteristic | C |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,104.00
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,104.00
+ ₹50.00 shipping
|
|
Write Your Own Review