RCD
UD/S4.210.2.1 LED dimmer 4 x 210 W/VA 1-4 fold
Product Id
2CKA006197A0047
Multichannel universal dimming actuator optimised for dimming retrofit LED lamps (LEDi). Also suitable for dimming incandescent lamps, low-voltage halogen lights with conventional or electronic transformers, 230 V halogen lamps and dimmable energy-saving halogen lamps. Automatic load detection (can be deactivated). Separate N-connection per channel. Parallel connection of the outputs possible to increase the output power. Outputs can be connected in parallel in any configuration. Minimum load: 2 W. Manual operation on device also possible without bus voltage or in an unprogrammed status. Programming of the device also possible without applied 230V supply voltage. Extensive test and diagnosis functions for the i-Bus tool. Fast parameter setting in ETS using copyable channel templates. With integrated bus coupler. Nominal power at 230 V~ mains voltage: 230 V~ incandescent and halogen lamps: 4 x 210 W/VA to 1 x 600 W/VA. Dimmable 230 V~ LEDi: 4 x 210 W/VA to 1 x 600 W/VA in trailing edge control, 4 x 80 W/VA to 1 x 200 W/VA in leading edge control. Inductive L-transformers with LED/low-voltage halogen lamp: 4 x 210 W/VA to 1 x 600 W/VA. Electronic C-transformers with LED/low-voltage halogen lamp: 4 x 210 W/VA to 1 x 600 W/VA. Electronic LC-transformers with LED/low-voltage halogen lamp: 4 x 80 W/VA to 1 x 200 W/VA.
More about UD/S4.210.2.1 LED dimmer 4 x 210 W/VA 1-4 fold
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Extended Product Type | UD/S4.210.2.1 |
Mounting Type | Mounted Din Rail Component |
Rated Voltage (Ur) | 110...230 volt |
Package Gross Weight | 283 gram |
Product Range | Dimmers |
Invoice Description | UD/S4.210.2.1 LED dimmer 4 x 210 W/VA 1-4 fold |
Package Height | 0.096 metre |
Package Length | 0.15 metre |
Package Width | 0.125 metre |
Total GST Percentage | 18.00 |
HSN Number | 85389091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,891.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,891.00
Free delivery
|
|
Write Your Own Review