Switches & Sockets
SSA-F-2.1.1-WL Sensor/switch actuator 2/1gang, wireless for ABB-free@home®
Out of stock
Product Id
2CKA006200A0075
For switching 230 V~ consumers. Communication with the free@home system is carried out wireless. With integrated switch actuator. Switching function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 3 wire connection (neutral conductor required). With 230 V extension unit input (On/Off). With fixing claws.
More about SSA-F-2.1.1-WL Sensor/switch actuator 2/1gang, wireless for ABB-free@home®
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium, Zenit |
Package Width | 0.086 metre |
Package Length | 0.158 metre |
Package Height | 0.065 metre |
Invoice Description | SSA-F-2.1.1-WL Sensor/switch actuator 2/1gang, wireless for ABB-free@home® |
Product Range | Zenit |
Package Gross Weight | 192 gram |
Mounting Type | Flush-mounted |
Extended Product Type | SSA-F-2.1.1-WL |
Total GST Percentage | 18.00 |
HSN Number | 85389091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Instructions and Manuals | #N/A |
Write Your Own Review