Switches & Sockets
SAP/S.3 System Access Point 2.0 for ABB-free@home®
Product Id
2CKA006200A0155
For commissioning and remote control of the ABB-free@home® system. Support for up to 150 free@home participants (independent of whether wireless or wired). With integrated free@home wireless antenna. With integrated free@home bus connection. Easy to mount thanks to the external power adapter (included in the scope of delivery). Optional supply via the yellow/white twisted pair of the bus line (24 V). Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. Suitable as table device. Suitable for wall mounting. 2 x USB ports for future extension of functions. 2.4 GHz and 5 GHz WLAN 1 GHz dual core processor 512 MB working storage Scope of delivery: Mounting plate, power adapter, screws and dowels The bus connection is provided via the enclosed bus terminal.
More about SAP/S.3 System Access Point 2.0 for ABB-free@home®
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium, Zenit |
Rated Voltage (Ur) | 230 volt |
Package Width | 0.2 metre |
Package Length | 0.24 metre |
Package Height | 0.085 metre |
Invoice Description | SAP/S.3 System Access Point 2.0 for ABB-free@home® |
Product Range | Zenit |
Package Gross Weight | 702 gram |
Mounting Type | Surface-mounted |
Extended Product Type | SAP/S.3 |
Total GST Percentage | 18.00 |
HSN Number | 85371091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹20,515.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Instructions and Manuals | #N/A |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹20,515.00
Free delivery
|
|
Write Your Own Review