Switches & Sockets
6817/32-24-500 Busch-Presence detector Universal, e-contact 12 meters
Out of stock
Product Id
2CKA006800A2739
Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With electronic switch contact for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.
More about 6817/32-24-500 Busch-Presence detector Universal, e-contact 12 meters
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Standalone Sensors |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 136 gram |
| Package Height | 0.095 metre |
| Package Length | 0.165 metre |
| Package Width | 0.141 metre |
| Invoice Description | 6817/32-24-500 Busch-Presence detector Universal, e-contact 12 meters |
| Extended Product Type | 6817/32-24-500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


