Switches & Sockets
6819/31-24-500 Busch-Presence detector Universal BT, relay 12 meters
Out of stock
Product Id
2CKA006800A2741
Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. With power relays for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor). With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Individual deactivation and adjustment of sensitivity of individual sensors possible. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. With selectable dynamic switch-off delay.
More about 6819/31-24-500 Busch-Presence detector Universal BT, relay 12 meters
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Standalone Sensors |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 306 gram |
| Package Height | 0.095 metre |
| Package Length | 0.165 metre |
| Package Width | 0.141 metre |
| Invoice Description | 6819/31-24-500 Busch-Presence detector Universal BT, relay 12 meters |
| Extended Product Type | 6819/31-24-500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


