Switches & Sockets
6817/33-24-500 Busch-Presence detector Universal BT, e-contact 12 meters
Out of stock
Product Id
2CKA006800A2743
Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. With electronic switch contact for LED operation. With selectable soft ON/OFF function. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor). With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Individual deactivation and adjustment of sensitivity of individual sensors possible. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable.
More about 6817/33-24-500 Busch-Presence detector Universal BT, e-contact 12 meters
MRP (Indian Rupees) | 34187 |
---|---|
Compatibility | Standalone Sensors |
Package Width | 0.141 metre |
Package Length | 0.165 metre |
Package Height | 0.095 metre |
Invoice Description | 6817/33-24-500 Busch-Presence detector Universal BT, e-contact 12 meters |
Product Range | Standalone Sensors |
Package Gross Weight | 290 gram |
Extended Product Type | 6817/33-24-500 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review