Switches & Sockets
6819/68-24-500 Busch-Presence detector Compact, slave 8 metres
Out of stock
Product Id
2CKA006800A2751
Slave presence detector for extension of the detection range of master presence detectors. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 6.5 m, walking persons: up to Ø 8 m. Visible height 23 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 48 sectors with 496 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.
More about 6819/68-24-500 Busch-Presence detector Compact, slave 8 metres
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Standalone Sensors |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 279 gram |
| Package Height | 0.095 metre |
| Package Length | 0.165 metre |
| Package Width | 0.141 metre |
| Invoice Description | 6819/68-24-500 Busch-Presence detector Compact, slave 8 metres |
| Extended Product Type | 6819/68-24-500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


