Switches & Sockets
6819/38-24-500 Busch-Presence detector Universal, slave 12 meters
Out of stock
Product Id
2CKA006800A2753
Slave presence detector for extension of the detection range of master presence detectors. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Visible height 23 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 72 sectors with 640 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.
More about 6819/38-24-500 Busch-Presence detector Universal, slave 12 meters
MRP (Indian Rupees) | 23555 |
---|---|
Compatibility | Standalone Sensors |
Package Width | 0.141 metre |
Package Length | 0.165 metre |
Package Height | 0.095 metre |
Invoice Description | 6819/38-24-500 Busch-Presence detector Universal, slave 12 meters |
Product Range | Standalone Sensors |
Package Gross Weight | 276 gram |
Extended Product Type | 6819/38-24-500 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review