Switches & Sockets
SBL-N2GR - Button - free@home light symbol - Gray
Product Id
2CLA202610N1402
Color: Gray.
Button with free@home light symbol for sensor and sensor/actuator's cover plates code: SR-2-N2 and SR-4-N2.
More about SBL-N2GR - Button - free@home light symbol - Gray
MRP (Indian Rupees) | 493 |
---|---|
Compatibility | Zenit |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.052 metre |
Invoice Description | SBL-N2GR - Button - free@home light symbol - Gray |
Product Range | Zenit |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | SBL-N2GR |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review